hero-banner
Batch CAD Cart (0)
  • Cart is empty
The coupling features solder cups and a dimple stop. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limitedmore
Unit of Measure

UPC Code

039923309204

All Type of Item

Fitting

All Special Application

Lead-Free*; ACR Air Conditioning / Refrigeration

Description

600DS 3 CXC DIMP-STOP COUPLING WROT

Global Item Classification Code

10004024, Valves/Fittings - Water

Type

Coupling

Connection Type

C x C

Weight

0.933 lb

Size

3

Material

Copper

Nominal Size 1

3

Nominal Size 2

3