hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The flange features a solder cup and flange face. This fitting provides a means for adapting a solder connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923358103

All Type of Item

N/A Fitting

Description

N/A 771 2 C CLASS 150 FLANGE CAST

Type

N/A Flange

Connection Type

N/A C x Flange

Weight

N/A 4.102 lb

Size

N/A 2

Material

N/A Bronze