hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The 90-degree elbow features a solder cup and female NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923353146

All Type of Item

N/A Fitting

Description

N/A 7073R 3/4X1 CXF 90 ELB CAST

Fitting Bend Angle

N/A 90 Deg (1/4 Bend)

Type

N/A Elbow

Connection Type

N/A C x F (NPT)

Weight

N/A 0.358 lb

Size

N/A 3/4 x 1

Material

N/A Bronze