hero-banner
Batch CAD Cart (0)
  • Cart is empty

Forged DZR Brass 90° Transition Elbow

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61 & 372 NSF/ANSI 14 IGC 319, PS117

Type

Elbow

Size

1 1/4

Connection Type

Press x ASTM F1807 PEX

Weight

0.65 lb

Materials

Body Material

Lead Free DZR Brass

O-Ring Material

EPDM

Performance

Maximum Temperature

250 ºF

Maximum Operating Pressure

250 psi

Dimensions

A

2.28 in

B

2.41 in