hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The external bushing features a male solder end and a solder cup. The fitting provides a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923461605

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Description

N/A 9012 11/2X11/4 FTGXC DWV EXT BUSH WROT

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Type

N/A Bushing

Connection Type

N/A Ftg x C

Weight

N/A 0.129 lb

Material

N/A Copper

Nominal Size 1

N/A FTG

Nominal Size 2

N/A C