hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The coupling features solder cups. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923462367

All Type of Item

N/A Fitting

Description

N/A 901 2 CXC DWV COUPLING W/STOP WROT

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Type of Coupling

N/A with Stop; Straight Size

Type

N/A Coupling

Weight

N/A 0.137 lb

Size

N/A 2

Material

N/A Copper

Nominal Size 1

N/A 2

Nominal Size 2

N/A 2