 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The coupling features solder cups. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923462305 | 
| All Type of Item | N/A Fitting | 
| Description | N/A 901 11/4 CXC DWV COUPLING W/STOP WROT | 
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | 
| Type of Coupling | N/A Reducing Size; with Stop | 
| Type | N/A Coupling | 
| Weight | N/A 0.065 lb | 
| Size | N/A 1 1/4 | 
| Material | N/A Copper | 
| Nominal Size 1 | N/A 1 1/4 | 
| Nominal Size 2 | N/A 1 1/4 | 
