hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The female adapter features a solder cup and female NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923306753

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Description

N/A 903-CB 11/2 CXF DWV ADAPTER WROT

Type

N/A Adapter

Connection Type

N/A C x F (NPT)

Weight

N/A 0.253 lb

Material

N/A Copper