hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The 90-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923464163

Connection Type

N/A C x C

Size

N/A 2

Description

N/A 907 2 CXC DWV 90 ELBOW WROT

Type

N/A Elbow

Material

N/A Copper

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Fitting Bend Angle

N/A 90 Deg (1/4 Bend)

Weight

N/A 0.575 lb