hero-banner
Batch CAD Cart (0)
  • Cart is empty
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for water shutoff services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure

UPC Code

039923610225

Type

Gate Valve

Valve Size

1

Connection Type

T -- Female NPT Thread (FIPT)

Seat Material

Bronze

Material

Bronze

Description

T29 1 FLAT TOP GATE VALVE

Valve Operator

Standard Handwheel

eClass Classification

Bronze Gate Valves

Turns/Operation

Multi-Turn

Weight

1.223 lb