
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by themore NIBCO 5-year 125% limited warranty. less
Unit of Measure
Specifications
UPC Code |
N/A 039923696489 |
Type |
N/A Gate Valve |
Valve Size |
N/A 5 in |
Material |
N/A CI Cast Iron |
Description |
N/A F617O 5 OS&Y FLG GATE CI |
Turns / Operation |
N/A Multi-Turn |
Seat / Seal Material |
N/A Bronze |
Connection Type |
N/A F -- Flanged |
Valve Gate Stem Design |
N/A OS&Y - Outside Screw and Yoke |
Valve Multi-Turn Bonnet Design |
N/A Bolted Bonnet |
Operation Type |
N/A Standard Handwheel |
Weight |
N/A 144.602 lb |