 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The light grey Corzan® CPVC thread plug features a male NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923186263 | 
| Type | N/A Plug | 
| Size (Dimensions) | N/A 2 1/2 | 
| Connection Type | N/A M (NPT) | 
| Material | N/A CPVC | 
| Color | N/A Light Grey | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 5116-4 2-1/2 THD PLUGS CPVC | 
| eClass Classification | N/A
                                                                                        CPVC Sch 80 Plugs | 
| Weight | N/A 0.32 lb | 
