 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            Forged DZR Brass In-Line Spring Check Valve
Stainless Steel Spring
Soft Seat (FKM)
                    Unit of Measure
                    
               
        
            Specifications
| Industry Standards/Certifications | N/A Certified to NSF/ANSI 61 & 372 Lead Free | 
| Type | N/A Check Valve | 
| Connection Type | N/A SWT | 
| Valve Size | N/A 3/8 | 
| Weight | N/A 81.65 g | 
Performance
| Pressure Rating | N/A 200 CWP | 
| Max. Temperature | N/A 250 ºF | 
| Cv Coefficient | N/A 2.00 | 
| Cracking Pressure | N/A 1.50 psi | 
