hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical andmore
Unit of Measure

UPC Code

039923704061

Type

Check Valve

Valve Size

10

Connection Type

F -- Flanged

Material

Cast Iron

Cv Coefficient

4300

Description

F918BLSSSP 10 W/L&S SS SPINDLE CI

eClass Classification

Swing Cast Iron Check Valves

Turns/Operation

Non-Manual

Weight

453.628 lb