hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923704009

Type

N/A Check Valve

Valve Size

N/A 2 1/2

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Cv Coefficient

N/A 221

Description

N/A F918BLSSSP 2 1/2 W/L&S SS SPINDLE CI

eClass Classification

N/A Swing Cast Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 37.568 lb