 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® brass swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial and residential applications. The NIBCO® check valve is backed by the NIBCO 2-year limited warranty.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923084064 | 
| Type | N/A Check Valve | 
| Valve Size | N/A 1 1/2 | 
| Connection Type | N/A S -- Female Solder Cup | 
| Material | N/A Brass | 
| Description | N/A SI3 1 1/2 CHECK VALVE BRASS | 
| eClass Classification | N/A Brass Check Valves | 
| Turns/Operation | N/A Non-Manual | 
| Weight | N/A 1.840 lb | 
