hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical valve applications in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923255150

Connection Type

N/A L - Lug

Valve Size

N/A 3

Valve Operator

N/A Infinite Position Plate and Lock

Description

N/A LC20001 3" 200PSI CI ALUM BRZ EPDM LH W/

Turns/Operation

N/A Quarter-Turn

Weight

N/A 9.261 lb