hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure

UPC Code

N/A 039923269621

Connection Type

N/A L - Lug

Valve Size

N/A 2 1/2

Stem Material

N/A Metal - NIBCO - Steel - Stainless

Valve Operator

N/A Lever-Lock Handle with Throttling Plate

Description

N/A N200245LH 2-1/2 LUG/BUNA/AL BRZ W/LH DE

*eClass Classification

N/A Cast Iron Butterfly Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 11.220 lb