hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides andmore
Unit of Measure

UPC Code

039923236999

Type

Butterfly Valve

Connection Type

L - Lug

Stem Material

Metal - NIBCO - Steel - Stainless

Valve Size

10

Material

Ductile Iron

Disc Material

Aluminum Bronze

Valve Operator

Bare Stem / Bare Shaft

Description

LD30000 10 250PSI ALUM BRZ EPDM BARE STE

*eClass Classification

Ductile Iron Butterfly Valves

All Type of Item

Valve

Turns/Operation

Quarter-Turn

Weight

66.189 lb