hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923778253

Type

N/A Butterfly Valve

Valve Size

N/A 14 in

Material

N/A DI Ductile Iron

Description

N/A LD10225 14 LUG/EPDM/316 SS W/GEAR OP

Turns / Operation

N/A Quarter-Turn

Seat / Seal Material

N/A EPDM Rubber

Connection Type

N/A L - Lug

Operation Type

N/A Gear Operator

Disc Material

N/A CF8M Stainless Steel

Weight

N/A 154 lb