CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® Press System® butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with stainless steel disc is recommended for most water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923271037 |
Material Type |
N/A ZERT |
All Type of Item |
N/A Valve |
All Special Application |
N/A Lead-Free* |
Description |
N/A PFD30223 21/2 PRESS BFV W/SS DISC |
Turns/Operation |
N/A Quarter-Turn |
*Brand Name |
N/A NIBCO® Press System® |
Seat/Seal Material |
N/A EPDM Rubber |
Type |
N/A Butterfly Valve |
Connection Type |
N/A Female Press x Female Press |
Weight |
N/A 26.618 lb |
Size |
N/A 2 1/2 |
Material |
N/A Ductile Iron |
Disc Material |
N/A CF8M Stainless Steel |