hero-banner
Batch CAD Cart (0)
  • Cart is empty

E-X-P E3 Tankless Water Heater Service Valve Kit
Hot & Cold Set of Full Port Forged Brass Ball Valves
w/ Hi-Flow Hose Drains,
Adjustable Pressure Relief Valve Outlet
& Adjustable Packing Glands
Includes Residential Pressure Relief Valve (150 PSI/500,000 BTU/HR)

Unit of Measure

CAD / Revit

Full Port Forged Brass Ball Valve - Cold Water

N/A

Full Port Forged Brass Ball Valve - Hot Water

N/A

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372

Type

N/A Isolator

Valve Size

N/A 3/4

Connection Type

N/A Press x FIP Union

Maximum Operating Pressure Note

N/A 250 psi

Valve Operator

N/A Wing Lever Handle

Weight

N/A 4.7214 lb

Materials

Body Material

N/A Brass

Seat Material

N/A PTFE

Ball Material

N/A Brass HCP

Seal Material

N/A PTFE

Handle Nut Material

N/A Stainless Steel

Wing Style "T" Handle Material

N/A Steel CP

Handle Jacket Material

N/A Vinyl

Packing Gland Material

N/A Brass

Stem Seal Material

N/A Brass

End Cap Material

N/A Brass

Union Nut Material

N/A Brass

Retaining Ring Material

N/A Stainless Steel

Union Fitting Material

N/A Brass

Washer Material

N/A EPDM

Drain Valve Handle Material

N/A Enamel Coated Aluminum

Drain Valve Handle Screw Material

N/A Brass

Cap & Strap Material

N/A Brass w/ EPDM Washer & Strap

Relocation Adaptor (Hot) Material

N/A Brass

Dimensions

Inside Diameter (A)

N/A 0.75 in

Length (B - Cold)

N/A 4.25 in

Length (B - Hot)

N/A 6.85 in

Height (C)

N/A 2.5625 in

Handle Length (D)

N/A 2.54 in

Width (E)

N/A 2 3/4 in