hero-banner
Batch CAD Cart (0)
  • Cart is empty

E-X-P E2 Tankless Water Heater Service Valve Kit
Hot & Cold Set of Full Port Forged Brass Ball Valves
w/ Hi-Flow Hose Drains,
Pressure Relief Valve Outlet
& Adjustable Packing Glands

Unit of Measure

CAD / Revit

Full Port Forged Brass Ball Valve - Cold Water


Full Port Forged Brass Ball Valve - Hot Water


Specifications

Industry Standards/Certifications

NSF/ANSI 61, NSF/ANSI 372

Type

Isolator

Valve Size

3/4

Connection Type

FIP Union x Press

Valve Operator

Wing Lever Handle

Weight

3.08 lb

Performance

Maximum Operating Pressure Note

250 psi

Materials

Body Material

Brass

Seat Material

PTFE

Ball Material

Brass HCP

Seal Material

PTFE

Handle Nut Material

Stainless Steel

Wing Style "T" Handle Material

Steel CP

Handle Jacket Material

Vinyl

Packing Gland Material

Brass

Stem Seal Material

Brass

End Cap Material

Brass

Union Nut Material

Brass

Retaining Ring Material

Stainless Steel

Union Fitting Material

Brass

Washer Material

EPDM

Drain Valve Handle Material

Enamel Coated Aluminum

Drain Valve Handle Screw Material

Brass

Cap & Strap Material

Brass w/ EPDM Washer & Strap

O-Ring Material

EPDM

Press O-Ring Material

EPDM

Grip Ring Retainer Material

Plastic

Grip Ring Material

Stainless Steel

Release Ring Retainer Material

Plastic

Release Ring Material

Plastic

Dimensions

Inside Diameter (A)

0.75 in

Length (B)

5.25 in

Height (C)

2 in

Handle Length (D)

2.54 in

Width (E)

3.11 in