hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel stem and ball exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths and features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923670823

Type

N/A Ball Valve

Valve Size

N/A 1/2

Connection Type

N/A T -- Female NPT Thread (FIPT)

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Carbon Steel

Valve Operator

N/A CS Standard Lever Handle

Description

N/A T570CSR66 1/2 THRD BALL LEV HNDL CS

eClass Classification

N/A Carbon Steel Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.55 lb