hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified,more
Unit of Measure

UPC Code

039923398154

Seat Material

Plastic - NIBCO - PTFE - Reinforced

Handle Grip Material

Rubber - NIBCO - Plastisol - Blue

Valve Material

Metal - NIBCO - Steel - Stainless

Valve Size

3/4

Valve End Connection Type

T -- Female NPT Thread (FIPT)

Valve Operator

Spring Return Handle

Description

T585S6R66SR 3/4 THD FP BV 2PT MTG SR SS

Weight

2.050 lb