hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

039923319500

Type

Ball Valve

Valve Size

2

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

PTFE

Stem Material

Bronze

Ball Material

ASTM CFBM/3600 Stainless Steel

Body Material

Lead Free Silicon Bronze

Valve Operator

Lever Handle

Description

T-685-80-LF 2 THRD FULL PORT BV

eClass Classification

Lead-Free* Ball Valves

Weight

0.360 lb