hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

039923319487

Type

Ball Valve

Valve Size

1 1/4

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

Stainless Steel

Body Material

Lead Free Silicon Bronze

Valve Operator

Lever Handle

Description

T-685-66-LF 11/4 THD FULL PORT BV SS TRM

eClass Classification

Lead-Free* Ball Valves

Weight

2.27 lb