hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923796189

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Size

N/A 3/4

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A BRZ - Bronze

Ball Material

N/A Brass with Hard Chrome Plate

Body Material

N/A Bronze

Valve Operator

N/A Vertical Chain Lever

Description

N/A T58570VCL 3/4 W/VERT CHAIN LEVER

eClass Classification

N/A Bronze Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.371 lb