hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923406330

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Stem Material

N/A Stainless Steel

Valve Size

N/A 1 1/2

Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Spring Return Handle

Description

N/A T58566LFSR 11/2 TH FP BV SSTRM S RT HDL

Turns/Operation

N/A Quarter-Turn

Weight

N/A 4.98 lb