hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece valve is recommended for hot/cold water, HVAC, some chemical and utility service applications. Please refer to NIBCO technical data sheets, chemical resistance guides, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications.more
Unit of Measure

Specifications

UPC Code

039923662729

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

1

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

Bronze

Ball Material

Brass

Body Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

T560BRR20 1 W/LEVER HDL

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

1.362 lb