hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

039923319845

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Valve Size

1

Material

Lead Free Silicon Bronze

Valve Operator

CS Standard Lever Handle

Description

S-595Y-LF 1 CXC FULL PT 3-PC BV

eClass Classification

Lead-Free* Ball Valves

All Type of Item

Valve

Turns/Operation

Quarter-Turn

Weight

2.3 lb