hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The three-piece valve features solder ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923689344

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Valve Size

N/A 3/8

Seal Material

N/A PTFE

Seat Material

N/A PTFE

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A S595Y66 3/8 W/LEVER HDL

eClass Classification

N/A Bronze Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.906 lb