hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). The one-piece design eliminates leak paths and features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installationmore
Unit of Measure

UPC Code

039923666444

Type

Ball Valve

Valve Size

1/4

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Carbon Steel

Cv Coefficient

4

Valve Operator

CS Locking Lever Handle

Description

T560CSR66LL 1/4 THRD BALL LKG LEV CS

eClass Classification

Carbon Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.772 lb