hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Options include NIB-SEAL® insulated handle that eliminates condensate. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam and hot water heating service. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO®more
Unit of Measure

UPC Code

039923677402

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

2

Material

Bronze

Valve Operator

SS Standard Lever Handle

Description

T5807066SSHN 2 W/SS HDL & NUT

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

5.158 lb