
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x female end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
UPC Code |
N/A 039923279316 |
Type |
N/A Gas Ball Valve |
Valve Size |
N/A 1/2 x 1/2 |
Connection Type |
N/A Flare x FPT |
Body Material |
N/A Brass |
Description |
N/A GBVA 1/2 FL X 1/2 FPT GAS BV W/LEVER HDL |
Valve Operator |
N/A Aluminum Lever Handle |
eClass Classification |
N/A Gas Ball Valves |
Turns/Operation |
N/A Quarter-Turn |
Weight |
N/A 0.440 lb |