hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option inmore
Unit of Measure

UPC Code

039923794123

Type

Ball Valve

Valve Size

2

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Stainless Steel

Cv Coefficient

245

Valve Operator

CS Locking Lever Handle

Description

T595S6R66LL 2 THRD BALL 3PC LKG LEV SS

eClass Classification

Stainless Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

9.500 lb