hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineeringmore
Unit of Measure

Specifications

UPC Code

039923240989

Type

Ball Valve

Connection Type

CS-EC - Copper Stub Ends (Expanded Cup)

Valve Ball/Stem Material

SS - Stainless Steel

Valve Size

1 1/4 in

Valve Operator

CS Locking Lever Handle

Stem Material

Stainless Steel

Seal Material

PTFE

Seat Material

PTFE

Ball Material

Stainless Steel

Body Material

Bronze

Description

CS595YX66ECLL 1-1/4 STUB W/EXP CUP

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Cold Working Pressure

41.4 bar600 psi

Med Gas Working Pressure

13.8 bar200 psi

Valve Special Options

Oxygen Service

Weight

4.2 lb