CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Specifications
UPC Code |
N/A 039923693075 |
Type |
N/A Ball Valve |
Connection Type |
N/A CS-EC - Copper Stub Ends (Expanded Cup) |
Valve Ball/Stem Material |
N/A SS - Stainless Steel |
Valve Size |
N/A 3/4 in |
Stem Material |
N/A Stainless Steel |
Seal Material |
N/A PTFE |
Seat Material |
N/A PTFE |
Ball Material |
N/A Stainless Steel |
Body Material |
N/A BRZ Cast Bronze |
Description |
N/A CS595YX66EC 3/4 STUB W/EXP CUP |
eClass Classification |
N/A Bronze Ball Valves |
Turns/Operation |
N/A Quarter-Turn |
Cold Working Pressure |
N/A 41.4 bar600 psi |
Med Gas Working Pressure |
N/A 13.8 bar200 psi |
Valve Special Options |
N/A Oxygen Service |
Weight |
N/A 2.050 lb |