hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923692597

Type

N/A Ball Valve

Connection Type

N/A CS - Copper Stub Ends (Straight)

Valve Size

N/A 1 1/2 in

Valve Operator

N/A CS Standard Lever Handle

Seal Material

N/A PTFE

Stem Material

N/A Silicon Bronze

Seat Material

N/A PTFE

Ball Material

N/A Brass with Hard Chrome Plate

Body Material

N/A BRZ Cast Bronze

Description

N/A CS595YX 1-1/2 OXY CLEAN STUB END

eClass Classification

N/A Bronze Ball Valves

Turns/Operation

N/A Quarter-Turn

Valve Special Options

N/A Oxygen Service

Weight

N/A 6.605 lb