hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. Options include NIB-SEAL® insulated handle that eliminates condensate. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheet, valve selection guide andmore
Unit of Measure

UPC Code

039923684318

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Ball Material

Stainless Steel

Valve Size

2

Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

S590Y66 2 W/LEVER HDL

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

5.384 lb