hero-banner
Batch CAD Cart (0)
  • Cart is empty

8170 Series
Full Port Forged Brass Ball Valve
w/ Adjustable Packing Gland
Press
250 CWP / 250°F Max
ISO 9001

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Ball Valve

Valve Size

N/A 3/4

Connection Type

N/A Press

Valve Operator

N/A Lever Handle

Weight

N/A 0.8 lb

Performance

Maximum Temperature

N/A 250 ºF

Maximum Operating Pressure

N/A 250 psi

Materials

Stem Seal Material

N/A PTFE

Seat Material

N/A PTFE

Stem Material

N/A Brass

Ball Material

N/A Brass CP

Body Material

N/A Brass

End Material

N/A Brass

Packing Gland Material

N/A PTFE

Packing Nut Material

N/A Brass

Handle Material

N/A Steel CP

Hex Nut Material

N/A Stainless Steel

Dimensions

Inside Diameter (A)

N/A 0.75 in

Length (B)

N/A 4 7/16 in

Length (C)

N/A .44 in

Length (D)

N/A 0.75 in

Length (E)

N/A 1.10 in

Handle Length (F)

N/A 3.74 in