hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The ABS DWV sewer and drain adapter features a hub x sewer and drain connection and connects ABS DWV pipe and sewer and drain pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923194923

Type

N/A Adapter

Size

N/A 3 x 4

Description

N/A 5800SD 3X4 HXS&D SOIL PIPE ADAPTER ABS

Connection Type

N/A Hub x Sewer & Drain

*eClass Classification

N/A ABS DWV Adapters

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A ABS

Color

N/A Black

Weight

N/A 0.362 lb