
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The ABS DWV flush closet flange features a pipe stop and fits inside 4-inch DWV pipe and over 3-inch DWV pipe. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materialsmore ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923200105 |
Type |
N/A Closet Flange |
Size |
N/A 3 OR 4 |
Description |
N/A 5853 3 OR 4 HUB CLOS FLG W/PIPE STOP ABS |
Connection Type |
N/A Hub or Spg (with pipe stop) |
*eClass Classification |
N/A
ABS DWV Closet Flanges |
All Special Application |
N/A DWV Drain / Waste / Vent |
All Type of Item |
N/A Fitting |
Material |
N/A ABS |
Color |
N/A Black |
Weight |
N/A 0.57 lb |