 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The ABS DWV cap features a female NPT thread connection to fit over the end of a pipe to create a seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923198327 | 
| Type | N/A Cap | 
| Size | N/A 3 | 
| Description | N/A 5827 3 FIPT CAP ABS | 
| Connection Type | N/A F (NPT) | 
| *eClass Classification | N/A
                                                                                        ABS DWV Caps | 
| All Special Application | N/A DWV Drain / Waste / Vent | 
| All Type of Item | N/A Fitting | 
| Material | N/A ABS | 
| Color | N/A Black | 
| Weight | N/A 0.245 lb | 
