
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a bolted bonnet with blow-off plug for screen maintenance. The strainers are equipped with flanged end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHT000D F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends |
![]() NHT000E F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends |
![]() NHT000F F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends |
![]() NHT000H F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends |
![]() NHT000J F-721-A - Strainer - Iron, Wire Mesh Screen, Flanged Ends |
|||||
UPC Code | N/A 039923308672 | N/A 039923308696 | N/A 039923308702 | N/A 039923308719 | N/A 039923308733 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A F -- Flanged | |||||||||
Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Material | N/A Cast Iron | |||||||||
Description | N/A F721A 2 FLANGED Y-STRAINER CAST IRON | N/A F721A 2 1/2 FLANGED Y-STRAINER CAST IRON | N/A F721A 3 FLANGED Y-STRAINER CAST IRON | N/A F721A 4 FLANGED Y-STRAINER CAST IRON | N/A F721A 5 FLANGED Y-STRAINER CAST IRON | |||||
Brand Name | N/A NIBCO® | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 18.040 lb | N/A 32.560 lb | N/A 37.840 lb | N/A 67.100 lb | N/A 94.600 lb | |||||
|