
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a solid cap for screen maintenance. The strainers are equipped with solder end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ2RB06 S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap |
![]() NJ2RB08 S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap |
![]() NJ2RB0A S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap |
![]() NJ2RB0B S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap |
![]() NJ2RB0C S-222-B - Strainer - Bronze, Perforated Screen, Solid Cap |
|||||
UPC Code | N/A 039923280206 | N/A 039923280213 | N/A 039923280251 | N/A 039923280268 | N/A 039923280275 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A S222B 1/2 PERF SS SOLID CAP BRZ STRNR | N/A S222B 3/4 PERF SS SOLID CAP BRZ STRNR | N/A S222B 1 PERF SS SOLID CAP BRZ STRNR | N/A S222B 1 1/4 PERF SS SOLID CAP BRZ STRNR | N/A S222B 1 1/2 PERF SS SOLID CAP BRZ STRNR | |||||
Type of Strainer Basket | N/A Perforated Screen | |||||||||
Type of Strainer Cap | N/A Solid Cap | |||||||||
Brand Name | N/A NIBCO® | |||||||||
Weight | N/A 0.572 lb | N/A 1.01 lb | N/A 1.584 lb | N/A 2.688 lb | N/A 3.991 lb | |||||
|