
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a tapped cap with blow-off plug for screen maintenance. The strainers are equipped with solder end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainersmore are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NJ2RA06 S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug |
![]() NJ2RA08 S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug |
![]() NJ2RA0A S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug |
![]() NJ2RA0B S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug |
![]() NJ2RA0C S-222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug |
|||||
UPC Code | N/A 039923280091 | N/A 039923280107 | N/A 039923280169 | N/A 039923280176 | N/A 039923280183 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A S222A 1/2 PERF SS W/PLUG BRZ STRAINER | N/A S222A 3/4 PERF SS W/PLUG BRZ STRAINER | N/A S222A 1 PERF SS W/PLUG BRZ STRAINER | N/A S222A 1 1/4 PERF SS W/PLUG BRZ STRNR | N/A S222A 1 1/2 PERF SS W/PLUG BRZ STRNR | |||||
Type of Strainer Basket | N/A Perforated Screen | |||||||||
Type of Strainer Cap | N/A Tapped Cap with Plug | |||||||||
Brand Name | N/A NIBCO® | |||||||||
Weight | N/A 0.572 lb | N/A 1.01 lb | N/A 1.584 lb | N/A 2.688 lb | N/A 3.991 lb | |||||
|