
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125
Y-Strainers
The NIBCO® bronze Y-strainer protects equipment by filtering solids from flowing liquids in the piping system with the use of a wire mesh straining screen. Y-strainers are installed upstream to protect valves, regulators, and meters, etc. from rust, pipe scale and dirt. It features a tapped cap with blow-off plug for screen maintenance. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF2QA06 PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125 |
![]() NF2QA08 PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125 |
![]() NF2QA0A PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125 |
![]() NF2QA0B PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125 |
![]() NF2QA0C PF221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125 |
|||||
UPC Code | N/A 039923292216 | N/A 039923292223 | N/A 039923292230 | N/A 039923292254 | N/A 039923292261 | |||||
Material Type | N/A ZERT | |||||||||
X-Distribution Chain Material Status | N/A | |||||||||
All Type of Item | N/A Strainer | |||||||||
Type | N/A Strainer | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A PF221A 1/2 20 MESH STNR FEM PRESS PLUG | N/A PF221A 3/4 20 MESH STNR FEM PRESS PLUG | N/A PF221A 1 20 MESH STNR FEM PRESS PLUG | N/A PF221A 11/4 20 MESH STNR FEM PRESS PLUG | N/A PF221A 11/2 20 MESH STNR FEM PRESS PLUG | |||||
Turns/Operation | N/A Non-Manual | |||||||||
*Brand Name | N/A NIBCO® Press System® | |||||||||
Type of Strainer Basket | N/A Wire Mesh Screen | |||||||||
Type of Strainer Cap | N/A Tapped Cap with Plug | |||||||||
Weight | N/A 0.66 lb | N/A 1.21 lb | N/A 1.88 lb | N/A 3.1 lb | N/A 4.635 lb | |||||
Class | N/A | |||||||||
Schedule | N/A | |||||||||
Filter Material | N/A | |||||||||
|