![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® adapter features a female socket and female pipe thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE00500 6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00550 6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00600 6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00650 6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00700 6603 - Female Adapter Coupling S x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923067005 | N/A 039923067029 | N/A 039923067043 | N/A 039923067081 | N/A 039923067104 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVDF | |||||||||
Description | N/A 6603 1/2" SOCXFEM ADAPT NAT PVDF | N/A 6603 3/4" SOCXFEM ADAPT NAT PVDF | N/A 6603 1" SOCXFEM ADAPT NAT PVDF | N/A 6603 11/2" SOCXFEM ADAPT NAT PVDF | N/A 6603 2" SOCXFEM ADAPT NAT PVDF | |||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.115 lb | N/A 0.160 lb | N/A 0.255 lb | N/A 0.49 lb | N/A 0.705 lb | |||||
|