
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread plug features a male pipe thread connection. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, workingmore temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CD02250 6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80 |
![]() CD02300 6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80 |
![]() CD02350 6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80 |
![]() CD02400 6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80 |
![]() CD02450 6516-4 - Thread Plug MPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923099624 | N/A 039923099648 | N/A 039923099662 | N/A 039923099709 | N/A 039923099723 | |||||
Type | N/A Plug | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A M (NPT) | |||||||||
Material | N/A PVDF | |||||||||
Color | N/A Red | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Red PVDF Plugs |
|||||||||
Weight | N/A 0.025 lb | N/A 0.080 lb | N/A 0.099 lb | N/A 0.180 lb | N/A 0.260 lb | |||||
|